2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KSRLST16-110

Expand Table
EN
1/5
Part No.
PN
Sliders Selection
SS
Material of Slider
MATS
Surface Treatment of Slider
STS
Material of Rail
MATR
Surface Treatment of Rail
STR
Material of Stopper
MATST
No.
NO
L Selection
L [mm]
Attachment No. of Holes
NOMH
Load Rating Slider 1 pc.
AL [N(kgf)]
Additional Sliders
ALT
Number of Additional Standard Sliders
S
Number of Additional With Lock Sliders
C
1
KSRLST16-110
Standard
Aluminum Alloy (1), Polyacetal (2)
Hard Alumite Treatment (1)
Aluminum Alloy
Hard Alumite Treatment
MC Nylon
16
110
3
79(8)
N/A
0
0
Show compressed display (1 configurable product)
ShorttextLinear Rails Aluminum / Bearing Type with Stopper
Latest change29.05.2025 07:02:18
Unit

Classifications

CNS

CNSERPBASE Object Properties